Download document () of 20

148598
Model code: REUVM

Eaton Distribution parts. Undervoltage relays, Un x 0, 85, 230/400 VAC, 1W

List price €231.33

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
148598
EAN
4015081450466
Product Length/Depth
90 mm
Product Height
75 mm
Product Width
18 mm
Product Weight
0.065 kg
Compliances
RoHS conform
Model Code
REUVM

Product specifications

Degree of protection
IP20
Rated operational voltage (Ue) - max
400 V
Switching power (VA) - max
1250 VA
Width in number of modular spacings
1
Mounting method
DIN rail
Built-in height
90 mm
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Number of electrical switching cycles per minute - max
6
Voltage type
AC
Indicated measuring range
3N, 400/230V
Release delay
500 ms

Export product specification