Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M10x45 8.8
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Main LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                148808
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081452668
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                45 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                10 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                10 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.035 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XNNSKS-M10X45-8
                                             
                                         | 
                                    
| Thread size | 
                                            
                                            
                                             
                                                10  
                                        #10  | 
                                    
| Head style | 
                                            
                                            
                                             
                                                Hexagon
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Zinc
                                             
                                         | 
                                    
| Surface protection | 
                                            
                                            
                                             
                                                Galvanic/electrolytic zinc plated
                                             
                                         | 
                                    
| Material quality | 
                                            
                                            
                                             
                                                8.8 (steel)
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Steel
                                             
                                         | 
                                    
| Length to bottom side head | 
                                            
                                            
                                             
                                                45 mm
                                             
                                         | 
                                    
| Head diameter | 
                                            
                                            
                                             
                                                10 mm
                                             
                                         | 
                                    
| Dimension square neck bolt | 
                                            
                                            
                                             
                                                0 mm
                                             
                                         | 
                                    
| Wrench width | 
                                            
                                            
                                             
                                                17 mm
                                             
                                         | 
                                    
| Pitch thread | 
                                            
                                            
                                             
                                                0 mm
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                7035
                                             
                                         | 
                                    
| Thread per inch | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Screwing system | 
                                            
                                            
                                             
                                                Hexagon
                                             
                                         | 
                                    
| Thread type | 
                                            
                                            
                                             
                                                Full thread  
                                        M  |