Download document () of 20

1493-1512

Eaton Glass break key box with hammer - changeover tamper contact

General Specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
1493-1512
EAN
8714112051776
Product Length/Depth
95 mm
Product Height
95 mm
Product Width
49 mm
Product Weight
0.553 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Spare glass
Material
Metal
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.