Download document () of 20

150614
Model code: PKE-SWD-SP

Eaton Moeller® series PKE Function element, SmartWire-DT, PKE / XTPE

List price €46.67

General Specifications

Product Name
Eaton Moeller® series PKE Function element
Catalog Number
150614
EAN
4015081468669
Product Length/Depth
71 mm
Product Height
46.8 mm
Product Width
45 mm
Product Weight
0.028 kg
Certifications
CSA
UL
CE
UL508
CSA-C22.2 No. 14
CSA Class No.: 3211-07
UL Category Control No.: NKCR
CSA File No.: 165628
IEC60847-4-1
UL File No.: E29184
IEC/EN 61131-2
UL Category Control No.: NLDX, NLDX7
Model Code
PKE-SWD-SP

Product specifications

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
2
Burst impulse
1 kV, SmartWire-DT cable, Signal cable, according to IEC/EN 61131-2, Level 3
1 kV, CAN/DP-bus cable, SmartWire-DT cables, according to IEC/EN 61131-2, Level 3
Addressing
Address set automatically
Connection to SmartWire-DT
Yes
Accessory/spare part type
Communication and measuring function
Environmental conditions
Condensation: prevent with appropriate measures
Degree of protection
IP20
Mounting position
As PKE12/35/65
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-30 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Connection type
SWD: Plug, 8-pole
External device plug SWD4-8SF2-5, SmartWire-DT
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Current consumption
35 mA, SmartWire-DT network, 15-V-SWD supply
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Functions
Motor protection
Display of Set value of overload releases
Display of Contactor state PKE
Display of Trip indications (Overload, Short-circuit,...)
Display of Part no. of trip block
Display of Motor current in %
Display of Thermal motor image in %
Remote disconnection of motor-protective circuit-breaker
Motor protection for heavy starting duty
Display of Set time lag (CLASS)
For connecting the motor-protective circuit-breaker with PKE-XTU(W)A-... trip blocks(motor protection) to SmartWire-DT
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Station
SmartWire-DT slave, SmartWire-DT network
LED indicator
Status indication of SmartWire-DT network: Green LED
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.5 W
Product category
  • Accessories
  • SmartWire-DT slave

Export product specification