Download document () of 20

150645
Model code: M22-SOL-PVT45PMPI02Q

Eaton Moeller® series M22 Fireman's switch, PV, 2 N/C

List price €111.45

General Specifications

Product Name
Eaton Moeller® series M22 Fireman's switch
Catalog Number
150645
EAN
4015081469574
Product Length/Depth
110 mm
Product Height
80 mm
Product Width
72 mm
Product Weight
0.305 kg
Compliances
CE
Model Code
M22-SOL-PVT45PMPI02Q

Product specifications

Actuator color
Red
Electric connection type
Screw connection
Actuator type
Turn button
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
0
Opening diameter
22.5 mm
Opening height
0 mm
Bezel color
Other
Bezel material
Plastic
Degree of protection
IP67/IP69K
NEMA 4X
Number of switch positions
2
Supply voltage - max
0 V
Supply voltage - min
0 V
Width opening
0 mm

Export product specification