Download document () of 20

151200
Model code: XDSF10-35-MC

Eaton xEnergy Main LV systems LV switchgear. Busbar support set, for dropper bar, 3/4p, 1000A, 35kA

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151200
EAN
4015081474752
Product Length/Depth
350 mm
Product Height
150 mm
Product Width
200 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Model Code
XDSF10-35-MC

Product specifications

Color
Green
RAL-number
0
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.