Download document () of 20

151730
Model code: BPZ-FP-1000/175-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=175x1000mm, blind

List price €52.80

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
151730
EAN
4015081484805
Product Length/Depth
175 mm
Product Height
20 mm
Product Width
950 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
BPZ-FP-1000/175-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification