Download document () of 20
To be discontinued

155281
Model code: XMW0306FPC

XMW0306FPC. Front plate, steel, sealed, H=75mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155281
EAN
4015081520039
Product Length/Depth
570 mm
Product Height
20 mm
Product Width
80 mm
Product Weight
0.5 kg
Compliances
CE Marked
RoHS conform
Model Code
XMW0306FPC

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.