Download document () of 20

15KB65
Model code: 15KV 65A EXPULSION LINK

Expulsion fuse-link, medium voltage, 65 A, AC 15 kV, 533 mm, ANSI, K fast, style B termination

General Specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15KB65
EAN
5027590435321
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
91.1 g
Compliances
ANSI C37.42
Model Code
15KV 65A EXPULSION LINK

Electrical data

Amperage Rating
65 A
Voltage rating
15 kV
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specifications

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Fixed buttonhead

Export product specification