Download document () of 20

1655DC

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Zinc die cast, Threadless, 2"

General Specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1655DC
UPC
784564004215
Product Length/Depth
3.7 in
Product Height
7.7 in
Product Width
5.4 in
Product Weight
0.71 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Thread
Threadless
Trade size
2"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.