Download document () of 20

166320
Model code: ASPIFTUCTC3051

Eaton Distribution parts. Current transformer, class 1, 300/5A, 3.75VA

List price EUR88.35

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
166320
EAN
4015081628384
Product Length/Depth
79 mm
Product Height
40 mm
Product Width
50 mm
Product Weight
0.168 kg
Compliances
RoHS conform
Model Code
ASPIFTUCTC3051

Product specifications

Nominal current
300 A
Number of inputs (primary)
0
Opening diameter
28 mm
Secondary current input
5 A
Secondary rated apparent power
3.75 VA
Accuracy class (ratio)
1
Model
Through-feed current converter
Over current limiting factor
FS 5
Secondary connection
Screw connection
Power consumption
3.75 W

Export product specification