Eaton xEnergy Main LV systems LV switchgear. XW Extension for SWD H=150
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Main LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                169876
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081663736
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                200 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                100 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                100 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.3 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XMW0606SWD
                                             
                                         | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Other  
                                        Accessory  |