Download document () of 20

170127
Model code: DNW-CON/LED/15W

Eaton xEnergy Basic LED-converter 15W

List price EUR139.13

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
170127
EAN
4015081666263
Product Length/Depth
170 mm
Product Height
50 mm
Product Width
65 mm
Product Weight
0.17 kg
Compliances
RoHS conform
Model Code
DNW-CON/LED/15W

Product specifications

Accessory/spare part type
Luminaire connection adapter
Accessory
Nominal cross section
0.75 mm²
Number of cores
2
Color
White

Export product specification