Reset
Eaton Moeller series xEffect - FRBm6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 2A, 30mA, MCB trip type D, 1-phase+N, RCCB trip type: A
| Product Name | 
                                                Eaton Moeller series xEffect - FRBmM RCBO - residual-current circuit breaker with overcurrent protection
                                             | 
| Catalog Number | 
                                                170643
                                             | 
| EAN | 
                                                4015081672257
                                             | 
| Product Length/Depth | 
                                                80 mm
                                             | 
| Product Height | 
                                                75 mm
                                             | 
| Product Width | 
                                                35 mm
                                             | 
| Product Weight | 
                                                0.202 kg
                                             | 
| Compliances | 
                                                CE Marked  RoHS conform | 
| Certifications | 
                                                CE  EN45545-2 IEC 61373 | 
| Model Code | 
                                                FRBMM-D2/1N/003-A
                                             | 
| Application | 
                                                Switchgear for industrial and advanced commercial applications
                                             | 
| Product range | 
                                                FRBmM
                                             | 
| Basic function | 
                                                Combined RCD/MCB devices
                                             | 
| Number of poles | 
                                                Single-pole + N
                                             | 
| Number of poles (protected) | 
                                                1
                                             | 
| Number of poles (total) | 
                                                2
                                             | 
| Tripping characteristic | 
                                                D
                                             | 
| Release characteristic | 
                                                D
                                             | 
| Amperage Rating | 
                                                2 A
                                             | 
| Rated current | 
                                                2 A
                                             | 
| Fault current rating | 
                                                0.03 A
                                             | 
| Sensitivity type | 
                                                Pulse-current sensitive
                                             | 
| Type | 
                                                RCBO
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Voltage rating | 
                                                240 V - 240 V
                                             | 
| Rated operational voltage (Ue) - max | 
                                                240 V
                                             | 
| Rated insulation voltage (Ui) | 
                                                500 V
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                4 kV
                                             | 
| Rated fault currents of product range | 
                                                10, 30, 100, 300 MilliAmpere
                                             | 
| Impulse withstand current | 
                                                Partly surge-proof, 250 A
                                             | 
| Frequency rating | 
                                                50 Hz
                                             | 
| Leakage current type | 
                                                A
                                             | 
| Rated switching capacity | 
                                                10 kA
                                             | 
| Rated switching capacity (IEC/EN 61009) | 
                                                10 kA
                                             | 
| Rated short-circuit breaking capacity (EN 60947-2) | 
                                                15 kA
                                             | 
| Rated short-circuit breaking capacity (EN 61009) | 
                                                10 kA
                                             | 
| Rated short-circuit breaking capacity (EN 61009-1) | 
                                                10 kA
                                             | 
| Rated short-circuit breaking capacity (IEC 60947-2) | 
                                                15 kA
                                             | 
| Surge current capacity | 
                                                0.25 kA
                                             | 
| Disconnection characteristic | 
                                                Undelayed
                                             | 
| Tripping | 
                                                Non-delayed
                                             | 
| Pollution degree | 
                                                2
                                             | 
| Width in number of modular spacings | 
                                                2
                                             | 
| Built-in depth | 
                                                75.5 mm
                                             | 
| Mounting Method | 
                                                DIN rail
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Connectable conductor cross section (solid-core) - min | 
                                                1 mm²
                                             | 
| Connectable conductor cross section (solid-core) - max | 
                                                25 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - min | 
                                                1 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - max | 
                                                25 mm²
                                             | 
| Heat dissipation per pole, current-dependent | 
                                                0 W
                                             | 
| Static heat dissipation, non-current-dependent | 
                                                0 W
                                             | 
| Heat dissipation capacity | 
                                                0 W
                                             | 
| Ambient operating temperature - max | 
                                                40 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Current limiting class | 
                                                3
                                             | 
| Features | 
                                                Concurrently switching N-neutral
                                             |