Download document () of 20

170E3914

Fuse-link, high speed, 20 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator

List price €588.55

General Specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3914
EAN
5996516006450
Product Length/Depth
414 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
1551 g
Compliances
EAC
Certifications
IEC

Electrical data

Amperage Rating
20 A
Voltage rating
4000 V
Voltage type
DC
Watt losses
23 W
Breaking capacity
60 kA
Class
Class aR

Product specification

Fuse size
1*
Fitted with:
Single slot tags

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.