Download document () of 20

170H3030

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Switch K1, Fuse Accessory, 700V (UL), 690V (IEC)

List price €102.89

General Specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H3030
EAN
5027590439213
UPC
051712554107
Product Length/Depth
212 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
0.3 kg
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
5 A
Voltage rating
250 V

Export product specification