Download document () of 20

170L8925

Fuse-link, high speed, 315 A, AC 1000 V, Size 2, 59 x 59 x 150 mm, aR, IEC, single indicator

List price EUR257.22

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8925
EAN
5027590440196
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
280.3333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
315 A
Voltage rating
1000 V
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification