Download document () of 20

170M1363
Model code: FUSE 40A 690V 000/80 GR UC

Fuse-link, high speed, 40 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, gR, DIN, IEC, single indicator

List price EUR39.45

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1363
EAN
5027590332774
UPC
051712216647
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
137.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 40A 690V 000/80 GR UC

Electrical data

Amperage Rating
40 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
460 at 660 V
Pre arc (I2T)
69
Watt losses
12 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Fuse size
000

Export product specification