
Fuse-link, high speed, 315 A, AC 690 V, 200 kA, DIN 00, aR, DIN, IEC, type T indicator, square body with knife blade contacts
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M1572D
|
EAN |
5027590441421
|
UPC |
051712334938
|
Product Length/Depth |
79 mm
|
Product Height |
69 mm
|
Product Width |
30 mm
|
Product Weight |
204 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
315 A
|
Voltage rating |
690 V (IEC), 700 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
84500 at 660 V
|
Pre arc (I2T) |
12000
|
Watt losses |
45 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Fuse size |
00
|
Fitted with: |
Dual indicator
|