Eaton Bussmann series high speed square body fuse, 125 A, 690 V (IEC), Size 0, Top fuse status indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M2701
|
EAN |
5027590442886
|
UPC |
051712554435
|
Product Length/Depth |
217 mm
|
Product Height |
65 mm
|
Product Width |
85 mm
|
Product Weight |
223 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Model Code |
FUSE 125A 690V DIN 00 GR INDICATOR
|
Amperage Rating |
125 A
|
Voltage rating |
690 V (IEC)
|
Voltage type |
AC
|
Clearing (I2T) |
12000 at 600 V
|
Pre arc (I2T) |
2300
|
Watt losses |
23 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Fuse size |
00
|
Fitted with: |
Type T Indicator for micro
|