Download document () of 20

170M3662
Model code: FUSE 100A 690V 1*FKE/78 AR UC

Fuse-link, high speed, 100 A, AC 690 V, compact size 1, 45 x 59 x 110 mm, aR, IEC, UL

List price EUR170.02

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3662
EAN
5027590448888
UPC
051712256735
Product Length/Depth
45 mm
Product Height
59 mm
Product Width
110 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 100A 690V 1*FKE/78 AR UC

Electrical data

Amperage Rating
100 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
2450 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Export product specification