Download document () of 20

170M4833

Fuse-link, high speed, 200 A, AC 1000 V, size 00, 30 x 47 x 98 mm, aR, DIN, IEC, single indicator

List price €146.92

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4833
EAN
5027590454810
UPC
051712798495
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
238.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
200 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
40500 at 1000 V
Pre arc (I2T)
5600
Watt losses
40 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
00

Export product specification