Download document () of 20

170M5148
Model code: FUSE 800A 1250V 2/110 AR CU INDICATOR

Eaton Bussmann series high speed square body fuse, 800A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 1200000 , Clearing at 1250V: 1550000, square body with centre-bolted tags (slotted), Top fuse status indicator, 120W

List price €447.95

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5148
EAN
5027590455916
UPC
051712260244
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
634 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 800A 1250V 2/110 AR CU INDICATOR

Electrical data

Amperage Rating
800 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
1200000 at 1000 V, 1550000 at 1250 V
Pre arc (I2T)
245000
Watt losses
120 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
2

Export product specification