Fuse-link, high speed, 350 A, AC 1250 V, size 2, 61 x 77 x 81 mm, aR, IEC, UL, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M5441
|
EAN |
5027590457132
|
UPC |
051712261272
|
Product Length/Depth |
92 mm
|
Product Height |
60 mm
|
Product Width |
163 mm
|
Product Weight |
400 g
|
Compliances |
CE
RoHS Compliant EAC |
Certifications |
IEC 60269-4
UL |
Amperage Rating |
350 A
|
Voltage rating |
1250 V (IEC), 1300 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
97500 at 1000 V, 135000 at 1250 V
|
Pre arc (I2T) |
16500
|
Watt losses |
80 W
|
Breaking capacity |
100 kA
|
Class |
Class aR
|
Fuse size |
2
|
Fitted with: |
Type K Indicator for micro
|