Photo is representative
Download
Fuse-link, high speed, 1100 A, AC 600 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M5767
|
EAN |
5027590458689
|
UPC |
051712262484
|
Product Length/Depth |
159 mm
|
Product Height |
77 mm
|
Product Width |
61 mm
|
Product Weight |
1398.5 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
1100 A
|
Voltage rating |
600 V
|
Voltage type |
AC
|
Clearing (I2T) |
1600000 at 660 V
|
Pre arc (I2T) |
245000
|
Watt losses |
120 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Fuse size |
2
|
Fitted with: |
Type K Indicator for micro
|