Download document () of 20

170M6125

Fuse-link, high speed, 900 A, AC 1000 V, size 3, 76 x 90 x 141 mm, aR, IEC, single indicator

List price €542.77

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6125
EAN
5996516017869
UPC
051712558518
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1193 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
900 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
135 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification