Download document () of 20

170M6168
Model code: FUSE 1500A 690V 3/110 AR UC

Fuse-link, high speed, 1500 A, AC 690 V, DIN 3, 76 x 90 x 139 mm, aR, DIN, IEC, single indicator

List price EUR482.83

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6168
EAN
5996516018071
UPC
051712263146
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1217 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1500A 690V 3/110 AR UC

Electrical data

Amperage Rating
1500 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
3100000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification