Download document () of 20

170M6246

Fuse-link, high speed, 800 A, AC 1250 V, size 3, 76 x 92 x 139 mm, aR, DIN, IEC, type K indicator

List price €486.10

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6246
EAN
5996516018569
UPC
051712793612
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
961 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
800 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
995000 at 1000 V, 1300000 at 1250 V
Pre arc (I2T)
205000
Watt losses
122 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification