Download document () of 20

170M6271
Model code: FUSE 2000A 550V 3KN/110 AR UR

Fuse-link, high speed, 2000 A, AC 550 V, DIN 3, 76 x 92 x 139 mm, aR, DIN, IEC, single indicator

List price €631.05

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6271
EAN
5996516018798
UPC
051712263726
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1015 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 2000A 550V 3KN/110 AR UR

Electrical data

Amperage Rating
2000 A
Voltage rating
550 V AC
Voltage type
AC
Clearing (I2T)
6350000 at 660 V
Pre arc (I2T)
370000
Watt losses
175 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification