Download document () of 20

170M6408
Model code: FUSE 500A 690V 3BN/50 AR UC

Fuse-link, high speed, 500 A, AC 690 V, size 3, aR, IEC, UL, single indicator

List price EUR246.32

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6408
EAN
5027590461931
UPC
051712264068
Product Length/Depth
53 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
362 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 500A 690V 3BN/50 AR UC

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
95000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification