Download document () of 20

170M6484

Fuse-link, high speed, 1000 A, AC 690 V, size 3, 76 x 92 x 63 mm, aR, IEC, single indicator

List price €478.47

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6484
EAN
5027590462747
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1000 A
Voltage rating
690 V
Voltage type
AC
Watt losses
125 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification