Fuse-link, high speed, 1100 A, AC 690 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, single indicator, US thread
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M6565
|
EAN |
5027590462969
|
UPC |
051712264600
|
Product Length/Depth |
168 mm
|
Product Height |
76 mm
|
Product Width |
95 mm
|
Product Weight |
286 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
UL Recognized |
Amperage Rating |
1100 A
|
Voltage rating |
690 V, 700 V
|
Voltage type |
AC
|
Clearing (I2T) |
130000 at 660 V
|
Pre arc (I2T) |
190000
|
Watt losses |
130 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Fuse size |
3
|
Fitted with: |
Type K Indicator for micro
|