Download document () of 20

170M6568

Fuse-link, high speed, 1500 A, AC 690 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, type K indicator

List price €519.88

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6568
EAN
5027590462990
UPC
051712264631
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
285.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1500 A
Voltage rating
690 V, 700 V
Voltage type
AC
Clearing (I2T)
3100000 at 660 V
Pre arc (I2T)
460000
Watt losses
160 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification