Download document () of 20

170T7025

Fuse-link, high speed, 1600 A, AC 660 V, size 3, 70 x 90 x 147 mm, aR, IEC, single indicator

List price EUR1,663.19

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170T7025
EAN
5996516022771
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1600 A
Voltage rating
660 V
Voltage type
AC
Watt losses
170 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification