Download document () of 20

171295
Model code: SL4-100-L-RG-24LED

Eaton Moeller® series SL4 Complete device, red-green, LED, 24 V, including base 100mm

List price €223.01

General Specifications

Product Name
Eaton Moeller® series SL4 Signal tower
Catalog Number
171295
EAN
4015081678389
Product Length/Depth
72 mm
Product Height
279 mm
Product Width
72 mm
Product Weight
0.209 kg
Certifications
UL report applies to both US and Canada
UL Category Control No.: NKCR
CSA Class No.: NKCR7
CSA-C22.2 No. 94-91
IEC/EN 60947-5-1
CE
UL 508
Certified by UL for use in Canada
UL
UL File No.: E29184
CSA-C22.2 No. 14-10
IEC/EN 60529
Catalog Notes
The value specified for the leakage current shall apply per module.
Model Code
SL4-100-L-RG-24LED

Product specifications

Type
Complete device
Product Category
SL signal towers
Fitted with:
100 mm tube
Foot
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Mounting Method
Standard stacklight base
Rated impulse withstand voltage (Uimp)
4000 V AC
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
43 mm
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) - max
24 V
Rated operational voltage (Ue) - min
24 V
Color
Red
Green
Voltage type
AC/DC
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Degree of protection
IP66
NEMA 4X, 13
Overvoltage category
III
Current consumption
0.022 - 0.033 A, at 24 V AC/DC
The value specified for the current consumption at 24 V AC/DC applies to each module.
Lifespan, electrical
100,000 h
Light type
Continuous light
Loudness
0 dB
Light modules
LED
Number of modules
2
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Rated operational voltage
24 V AC/DC
Terminal capacity
0.2 - 1.5 mm², solid or flexible conductor
0.25 - 0.75 mm², flexible with ferrule with plastic collar
0.25 - 1.5 mm², solid or flexible with ferrule
24 - 16 AWG
Voltage type of operating voltage
AC/DC
Operating voltage at AC, 50 Hz - min
21.6 V
Operating voltage at AC, 50 Hz - max
26.4 V
Operating voltage at AC, 60 Hz - min
21.6 V
Operating voltage at AC, 60 Hz - max
26.4 V
Operating voltage at DC - min
21.6 V
Operating voltage at DC - max
26.4 V

Export product specification