Download document () of 20

171455
Model code: SL7/4-FW-T

Eaton Moeller® series SL7 Metal angle bracket, including M20 cable gland

List price €49.61

General Specifications

Product Name
Eaton Moeller® series SL7 Accessory Metal mounting bracket
Catalog Number
171455
EAN
4015081677849
Product Length/Depth
63 mm
Product Height
70 mm
Product Width
35 mm
Product Weight
0.131 kg
Certifications
UL report applies to both US and Canada
CSA Class No.: NKCR7
CE
CSA-C22.2 No. 94-91
CSA-C22.2 No. 14-10
UL Category Control No.: NKCR
Certified by UL for use in Canada
UL
UL File No.: E29184
IEC/EN 60947-5-1
UL 508
Model Code
SL7/4-FW-T

Product specifications

Product Category
Accessories
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Accessories
Gasket included with supplied equipment
Connection to SmartWire-DT
No
Mounting Method
Wall
Color
Other
Material
Metal
Degree of protection
NEMA 4
NEMA 4X
NEMA 13

Export product specification