Download document () of 20

172506
Model code: XTSZFBA-W1000

Eaton xEnergy Main LV systems LV switchgear. Top frame with design strip, W=1000mm, gray

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172506
EAN
4015081690541
Product Length/Depth
776 mm
Product Height
120 mm
Product Width
1001 mm
Product Weight
8.128 kg
Compliances
RoHS conform
Model Code
XTSZFBA-W1000

Product specifications

Features
Connectable
Mounting plate depth-adjustable
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.