Download document () of 20

172521
Model code: XTSZRV4-W1100

Eaton xEnergy Main LV systems LV switchgear. Rearwall, ventilated, HxW=2000x1100mm, IP42, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172521
EAN
4015081690671
Product Length/Depth
39 mm
Product Height
1907 mm
Product Width
1008 mm
Product Weight
30.829 kg
Compliances
RoHS conform
Model Code
XTSZRV4-W1100

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1100 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Rear panel use

Export product specification