Download document () of 20

172681
Model code: XTPZBAVC-H250W600

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (standard), W=600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172681
EAN
4015081692354
Product Length/Depth
172 mm
Product Height
225 mm
Product Width
520 mm
Product Weight
3.027 kg
Compliances
RoHS conform
Model Code
XTPZBAVC-H250W600

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
250 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.