Download document () of 20

172832
Model code: P3-100/M4/K2-PR/N/HI11

Eaton Moeller® series P3 Main switch, P3, 100 A, rear mounting, 3 pole + N, 1 N/O, 1 N/C, Emergency switching off function, Lockable in the 0 (Off) position, With metal shaft for a control panel depth of 400 mm

List price €334.18

General Specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
172832
EAN
4015081694150
Product Length/Depth
340 mm
Product Height
84 mm
Product Width
112 mm
Product Weight
0.65 kg
Certifications
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P3-100/M4/K2-PR/N/HI11

Product specifications

Product Category
Main switch
Features
Version as maintenance-/service switch
Version as main switch
Version as emergency stop installation
Actuator color
Red
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Metal shaft for a control panel depth of 400 mm
Red rotary handle and yellow locking ring
Operating frequency
1200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
6000 V AC
Rated permanent current at AC-21, 400 V
100 A
Rated permanent current at AC-23, 400 V
100 A
Rated uninterrupted current (Iu)
100 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching power at 400 V
55 kW
Voltage per contact pair in series
60 V
Rated operational power at AC-3, 500 V, 50 Hz
45 kW
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
2 kA
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Short thumb-grip
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
7.5 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Rated conditional short-circuit current (Iq)
4 kA (Load side)
80 kA (Supply side)
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP65
Number of poles
Four-pole
Mounting method
Rear mounting
Degree of protection
NEMA 12
Suitable for
Ground mounting
Intermediate mounting
Locking facility
Lockable in the 0 (Off) position
Functions
Interlockable
Emergency switching off function
Number of switches
1
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Lifespan, mechanical
100,000 Operations
Load rating
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
Terminal capacity
2 x (2.5 - 10) mm², solid or stranded
1 x (1.5 - 25) mm², flexible with ferrules to DIN 46228
1 x (2.5 - 35) mm², solid or stranded
2 x (1.5 - 6) mm², flexible with ferrules to DIN 46228
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 24 V
1
Number of contacts in series at DC-23A, 48 V
2
Number of contacts in series at DC-23A, 60 V
2
Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
760 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
740 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
880 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
520 A
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
950 A
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Short-circuit protection rating
100 A gG/gL, Fuse, Contacts
Rated operational current (Ie) at AC-21, 440 V
100 A
Rated operational current (Ie) at AC-23A, 230 V
100 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
100 A
Rated operational current (Ie) at AC-23A, 500 V
96 A
Rated operational current (Ie) at AC-23A, 690 V
68 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
71 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
71 A
Rated operational current (Ie) at AC-3, 500 V
65 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
23.8 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
100 A
Rated operational current (Ie) at DC-23A, 120 V
25 A
Rated operational current (Ie) at DC-23A, 24 V
50 A
Rated operational current (Ie) at DC-23A, 48 V
50 A
Rated operational current (Ie) at DC-23A, 60 V
50 A
Rated operational current for specified heat dissipation (In)
100 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
30 kW
Rated operational power at AC-23A, 400 V, 50 Hz
55 kW
Rated operational power at AC-23A, 500 V, 50 Hz
55 kW
Rated operational power at AC-23A, 690 V, 50 Hz
55 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
37 kW
Rated operational power at AC-3, 415 V, 50 Hz
37 kW
Rated operational power at AC-3, 690 V, 50 Hz
37 kW
Tightening torque
3 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Export product specification