Download document () of 20

172840
Model code: SVB-P1/M

Eaton Moeller® series SVB Handle, red/yellow, lockable, for metal shaft, for padlock, for P1

List price EUR22.95

General Specifications

Product Name
Eaton Moeller® series SVB Accessory Handle
Catalog Number
172840
EAN
4015081694228
Product Length/Depth
80 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
0.09 kg
Compliances
NOM-NYCE Marked
Certifications
UL Listed
Model Code
SVB-P1/M

Product specifications

Type
  • Assembly kit
  • Main switch assembly kit
  • With red rotary handle and yellow locking ring
Features
Lockable
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Not applicable.
10.12 Electromagnetic compatibility
Not applicable.
10.13 Mechanical function
Not applicable.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Padlocking feature
Frequency rating
50 to 60 Hz
Color
Red
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
90 °
Degree of protection
NEMA Other
Suitable for
Emergency stop
Only for main switch
Switch disconnector
Locking facility
Lockable with a maximum of 3 padlocks
Functions
Emergency stop function
Emergency switching off function
Locking mechanism
Lockable in the 0 (Off) position (interlock)

Export product specification