Eaton Moeller series xComfort - Actuators. Switching Actuator 16A
Product Name |
Eaton Moeller series xComfort switching actuator
|
Catalog Number |
172940
|
EAN |
4015081695287
|
Product Length/Depth |
65 mm
|
Product Height |
18 mm
|
Product Width |
65 mm
|
Product Weight |
0.041 kg
|
Compliances |
RoHS conform
|
Model Code |
CSAU-01/01-16
|
Actuation function |
Switching
|
Amperage rating |
16 A
|
Bus system operating type |
Radio frequent
xComfort |
Bus system product type |
Actuator
|
Rated operating voltage (Ue) - min |
230 V
|
Rated operating voltage (Ue) - max |
230 V
|
Switching current - max |
16 A
|
Power supply |
Mains
|
Output power |
3680 W
|
Switching power - max |
3680 W
|
Width in number of modular spacings |
3
|
Built-in installation box depth - min |
18 mm
|
Mounting method |
Flush mounted (plaster)
Flush mounting |
Number of inputs (binary) |
0
|
Number of switching contacts - max |
1
|
Degree of protection |
IP20
|
Features |
Radio frequent bidirectional
Local operation/hand operation |
Fitted with: |
Bus connection
LED indication |
Functions |
Bus module detachable
|
Suitable for |
C-load
|