Download document () of 20

173003
Model code: CWIZ-01/51

Eaton Moeller series xComfort - Wireless switches. Rocker, 1-way, White, gloss, venitian blind

List price €4.96

General Specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
173003
EAN
4015081695942
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform
Model Code
CWIZ-01/51

Delivery program

Model
Single rocker
Color
Pure white
White
Bus system product type
Rocker

Technical data - mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Glossy
Surface protection
Untreated
Fastening type
Engage (snap)
Number of gangs (rocker)
1
Degree of protection
IK00
IP20

Additional information

Features
Halogen free
Imprint/indication
Symbol "arrows"
RAL-number (Akin)
9010
Used with
55 mm (Universal) pushbutton
Utilization
Switch/push button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.