Download document () of 20

173049
Model code: XTPPCAVC-H700W425

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (cable area), HxW=700x425mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173049
EAN
4015081696352
Product Length/Depth
125 mm
Product Height
655 mm
Product Width
335 mm
Product Weight
4.925 kg
Compliances
RoHS conform
Model Code
XTPPCAVC-H700W425

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
700 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.