Download document () of 20

173084
Model code: XTSZDSQV3R-H700W800

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, right, HxW=700x800mm, IP31, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173084
EAN
4015081696703
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
792 mm
Product Weight
12.316 kg
Compliances
RoHS conform
Model Code
XTSZDSQV3R-H700W800

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.