Download document () of 20

173095
Model code: XTANW-DIN6340-M10

Eaton xEnergy Main LV systems LV switchgear. Washer DIN6340 M10

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173095
EAN
4015081696819
Product Length/Depth
4 mm
Product Height
28 mm
Product Width
28 mm
Product Weight
0.016 kg
Compliances
RoHS conform
Model Code
XTANW-DIN6340-M10

Product specifications

Features
Hardened
Inside diameter
10.5 mm
Thickness
4 mm
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
For bolt size
10 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.