Download document () of 20

173361
Model code: XTPPVPC-W600

Eaton xEnergy Main LV systems LV switchgear. Transparent plastic partition for XP sections, W=600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173361
EAN
4015081697625
Product Length/Depth
10 mm
Product Height
1890 mm
Product Width
490 mm
Product Weight
3.367 kg
Compliances
RoHS conform
Model Code
XTPPVPC-W600

Product specifications

Construction type
Assembly kit
Surface finishing
Untreated
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
10 mm
Suitable for enclosure building width
490 mm
Material
Plastic
Suitable for
Internal separation form 4a
Internal separation form 2a
Internal separation form 3a
Internal separation form 4b
Internal separation form 2b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.