Download document () of 20

174016
Model code: XTPFUUH1-MW600

Eaton xEnergy Main LV systems LV switchgear. Partition between two XF modules, busbar on top

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174016
EAN
4015081704767
Product Length/Depth
365 mm
Product Height
18 mm
Product Width
510 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XTPFUUH1-MW600

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4b
Internal separation form 3a
Internal separation form 4a
Internal separation form 2a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.