Download document () of 20
To be discontinued

174165
Model code: OPTCQ

Eaton SPX Field bus module Ethernet/IP for variable frequency drive SVX and SPX

List price EUR303.43

General Specifications

Product Name
Eaton SPX Accessory Fieldbus module
Catalog Number
174165
EAN
4015081706273
Product Length/Depth
39 mm
Product Height
6 mm
Product Width
22 mm
Product Weight
0.2 kg
Certifications
UL 508C
CSA-C22.2 No. 14
IEC/EN61800-3
IEC/EN61800-5
CE marking
UL File No.: E123500
UL Listed
Certified by UL for use in Canada
UL report applies to both US and Canada
UL File No.: E134360
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
Model Code
OPTCQ

Product specifications

Used with
SPX, SVX
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Communication module
Connection type
2 x RJ45, 8 pole
Protocol
EtherNet/IP

Export product specification