Eaton xComfort IKA LV systems Final Distribution Boards. IKA professional distribution board, IP65 + clamps, 3/36-ST
Product Name |
Eaton xComfort IKA professional series
|
Catalog Number |
174199
|
EAN |
4015081706617
|
Product Length/Depth |
145 mm
|
Product Height |
586 mm
|
Product Width |
310 mm
|
Product Weight |
3.92 kg
|
Compliances |
RoHS conform
|
Certifications |
EN 62208
IEC/EN 60670-24 |
Model Code |
IKA-3/36-ST
|
Used with |
Basic device
Installation distribution board IKA professional distribution board |
Special features |
|
Type |
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
650 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
10.2.6 Mechanical impact |
IK08
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP65
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
10.9.3 Impulse withstand voltage |
3.3 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Fitted with: |
Device support rails
Reserve section cover 6 space units Basic device Locking screws can be sealed Current circuit designation Sealing caps Neutral-/protective conductor terminal |
Enclosure material |
Plastic
|
Built-in height |
0 mm
|
Built-in width |
0 mm
|
Cable entry postion |
Metric cable entries on top and bottom, side, back plate
|
Terminal type |
Screw terminals
|
Built-in depth |
70 mm
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
37 W
|
Closure type |
Other
|
Cover/door color |
Transparent
|
Cover/door model |
With notch
|
Cover/door type |
Door
Single |
RAL-number |
7035
|
Width in number of modular spacings |
12
|
Ambient operating temperature details |
-25 °C - 40 °C
|
Application |
Indoor (installation site)
|
Voltage rating at AC |
415 V AC
|
Color |
Gray
Light gray (RAL 7035) |
Number of rows |
3
|
Frequency rating of contacts |
50 Hz
|
Module rack type |
Rail frame
|
Degree of protection |
IP65
IK08 (impact resistance) |
Number of module space units per row |
12
|
Protection class |
II (totally insulated)
|
Protective shrouding material |
Plastic
|
Functions |
Basic device
Extension possible Sealable |
Material |
ABS (plastic)
|
Mounting method |
Surface mounted (plaster)
Surface mounting DIN-rail |
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
75 W
|
Internal depth |
60 mm
|
PE and N terminal number and cross section |
N: 12 x (2.5 mm² - 6 mm²) + 12 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
PE: 12 x (2.5 mm² - 6 mm²) + 12 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²) |
Number of openings for socket outlets |
0
|